IESNA:LM-63-2002
[TEST]P1648003
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-850-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 80CRI 5000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21153.5
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
4674.2 4377.9 4078.5 3836.3 3646.5 3516.8 3455.1 3441.2 3484.4 3603.3 3783.8 4032.2 4327.0 4626.4 4890.2 
5166.5 5532.2 5888.7 6342.3 6796.0 7101.6 7090.8 6533.7 5414.9 4087.8 3067.8 2424.3 1975.2 1591.0 1098.7 740.7 
447.5 259.2 114.2 20.1 0.0 0.0 
4674.2 4393.3 4087.8 3845.5 3643.4 3519.9 3448.9 3436.6 3478.3 3592.5 3774.5 4018.4 4317.7 4617.1 4901.0 
5208.1 5550.7 5933.4 6385.5 6840.8 7154.0 7124.7 6584.6 5458.1 4035.3 3015.3 2395.0 1956.7 1563.2 1100.3 746.9 
450.6 270.1 121.9 24.7 0.0 0.0 
4674.2 4384.1 4087.8 3839.4 3658.8 3529.2 3456.7 3435.0 3461.3 3566.2 3746.8 3990.6 4302.3 4629.4 4990.5 
5325.4 5700.4 6172.6 6654.1 7081.5 7384.0 7343.8 6805.3 5680.3 4140.3 3038.5 2461.3 2024.6 1669.7 1154.3 762.3 
486.1 302.5 165.1 35.5 0.0 0.0 
4674.2 4442.7 4143.4 3913.4 3726.7 3600.2 3521.5 3481.3 3481.3 3541.5 3691.2 3910.3 4205.1 4583.2 4998.3 
5425.7 5888.7 6388.6 6931.8 7482.7 7865.4 7899.4 7499.7 6536.8 4890.2 3249.9 2606.4 2293.1 2023.1 1638.8 
1081.7 654.3 438.3 254.6 80.2 0.0 0.0 
4674.2 4445.8 4180.4 3961.3 3788.4 3666.5 3584.7 3529.2 3501.4 3515.3 3595.5 3754.5 3996.8 4327.0 4746.7 
5215.8 5757.5 6345.4 7010.5 7759.0 8513.6 9056.7 9115.4 8595.3 7351.6 4984.4 2905.7 2356.4 2191.3 2115.7 
1949.0 1344.1 907.4 529.3 194.4 0.0 0.0 
4674.2 4519.9 4279.2 4070.8 3919.6 3796.1 3698.9 3635.7 3590.9 3569.3 3586.3 3649.5 3783.8 4006.0 4306.9 
4705.1 5251.3 5867.1 6563.0 7433.3 8519.7 9768.1 10951.7 11558.2 11573.6 10638.5 8101.5 4353.2 2634.2 2274.6 
2206.7 2060.1 1547.8 1316.3 694.4 4.6 0.0 
4674.2 4561.5 4374.8 4192.7 4055.4 3936.6 3844.0 3774.5 3725.2 3694.3 3688.1 3711.3 3763.7 3877.9 4058.5 
4327.0 4708.1 5188.1 5802.2 6601.6 7549.1 8817.6 10681.7 13048.9 15138.3 16329.6 16338.9 14650.7 10495.0 5936.5 
3163.5 2143.4 1658.9 1294.7 1004.6 151.2 0.0 
4674.2 4597.0 4476.7 4348.6 4232.9 4129.5 4043.0 3976.7 3928.9 3893.4 3877.9 3876.4 3888.7 3922.7 4001.4 
4149.5 4391.8 4754.4 5269.9 5950.4 6842.3 7978.1 9317.5 11024.3 13339.0 16505.5 19929.8 21528.5 20713.7 
17247.8 13058.1 9465.7 5803.8 2293.1 1012.3 271.6 0.0 
4674.2 4600.1 4484.4 4364.0 4256.0 4154.2 4067.7 4002.9 3958.2 3922.7 3907.3 3904.2 3910.3 3938.1 4004.5 
4146.4 4370.2 4715.9 5231.3 5887.1 6762.1 7913.3 9201.8 10865.3 13073.6 16067.3 19653.5 21636.5 20888.1 
17625.8 13325.1 9675.5 6041.4 2259.2 952.1 270.1 0.0 
4674.2 4646.4 4595.5 4543.0 4482.8 4413.4 4351.7 4311.6 4285.3 4268.3 4256.0 4242.1 4234.4 4232.9 4263.7 
4342.4 4502.9 4786.8 5214.3 5820.8 6657.1 7684.9 8792.9 9999.6 11289.7 12746.4 14434.6 16283.3 17385.1 16386.7 
13544.2 8928.7 3969.0 1106.4 419.7 118.8 0.0 
4674.2 4677.3 4680.4 4691.2 4703.5 4697.3 4698.9 4708.1 4726.7 4745.2 4752.9 4745.2 4729.8 4715.9 4722.0 
4760.6 4864.0 5077.0 5467.4 6056.9 6887.1 7885.5 9013.5 10254.2 11502.6 12704.7 13937.7 15081.2 14758.7 12974.8 
10724.9 6647.9 2112.6 733.0 304.0 104.9 0.0 
4674.2 4697.3 4714.3 4737.5 4759.1 4757.5 4754.4 4751.4 4751.4 4737.5 4705.1 4654.1 4600.1 4536.9 4482.8 
4462.8 4495.2 4621.7 4853.2 5266.8 5982.8 6885.5 7976.5 9212.6 10470.3 11774.2 12968.6 13982.5 13272.6 11349.9 
9194.1 5439.6 1736.0 662.0 293.2 103.4 0.0 
4674.2 4655.7 4675.7 4697.3 4708.1 4691.2 4663.4 4627.9 4587.8 4538.4 4456.6 4362.5 4257.5 4151.1 4056.9 
3982.9 3952.0 3975.2 4064.7 4299.2 4722.0 5455.0 6431.8 7569.1 8771.3 10095.3 11356.0 12052.0 10990.3 9305.2 
7379.3 4263.7 1481.4 572.5 274.7 103.4 0.0 
4674.2 4692.7 4694.3 4675.7 4634.1 4544.6 4430.4 4302.3 4165.0 4012.2 3834.7 3635.7 3425.8 3200.5 2969.0 
2729.8 2490.6 2246.8 1993.7 1743.8 1518.5 1374.9 1374.9 1612.6 2200.5 2975.2 3652.6 3177.3 1802.4 1205.2 921.3 
679.0 430.5 228.4 126.5 54.0 0.0 
4674.2 4697.3 4658.8 4587.8 4462.8 4291.5 4092.4 3865.6 3604.8 3320.9 3006.1 2637.2 2226.8 1799.3 1347.2 1015.4 
836.4 756.1 716.0 691.3 674.4 662.0 652.8 645.0 634.2 640.4 688.2 785.5 845.6 746.9 612.6 484.5 333.3 169.7 91.0 26.2 
0.0 
4674.2 4689.6 4603.2 4458.2 4256.0 4006.0 3714.4 3359.4 2950.5 2495.3 1953.6 1438.2 1041.6 848.7 760.8 717.6 686.7 
665.1 646.6 628.1 614.2 597.2 575.6 558.6 543.2 532.4 533.9 566.3 611.1 557.1 433.6 305.5 202.2 134.3 72.5 15.4 0.0 
4674.2 4683.5 4546.1 4333.2 4056.9 3717.4 3314.7 2814.7 2216.0 1629.6 1186.7 953.7 830.2 760.8 722.2 694.4 665.1 
640.4 615.7 595.7 580.2 563.2 543.2 520.0 490.7 462.9 438.3 408.9 378.1 337.9 274.7 214.5 165.1 112.6 55.6 7.7 0.0 
4674.2 4637.2 4447.4 4174.2 3825.5 3408.8 2894.9 2260.7 1658.9 1223.7 998.4 878.1 800.9 751.5 712.9 679.0 648.1 
615.7 586.4 564.8 549.4 532.4 507.7 481.5 452.1 421.3 385.8 350.3 310.2 273.1 234.6 194.4 149.7 100.3 49.4 4.6 0.0 
4674.2 4597.0 4379.5 4041.5 3637.2 3124.9 2524.6 1859.5 1367.2 1125.0 979.9 876.5 800.9 746.9 702.1 663.6 628.1 
597.2 572.5 550.9 530.8 507.7 483.0 456.8 429.0 395.0 362.6 327.1 294.7 260.8 225.3 186.7 143.5 94.1 46.3 1.5 0.0 
4674.2 4592.4 4348.6 3987.5 3509.1 2955.1 2273.1 1649.6 1314.8 1152.7 1030.8 916.6 821.0 750.0 697.5 652.8 618.8 
594.1 572.5 549.4 526.2 498.4 469.1 441.3 408.9 378.1 348.8 314.8 282.4 251.5 216.0 177.5 134.3 88.0 38.6 0.0 0.0 
4674.2 4549.2 4293.0 3908.8 3415.0 2808.5 2129.5 1561.7 1319.4 1195.9 1084.8 956.8 845.6 759.2 691.3 649.7 618.8 
597.2 575.6 552.4 524.7 493.8 462.9 432.1 398.1 367.3 334.9 305.5 276.2 243.8 208.3 171.3 126.5 80.2 32.4 0.0 0.0 
4674.2 4549.2 4293.0 3905.7 3415.0 2799.3 2117.2 1564.8 1324.0 1202.1 1100.3 970.6 842.6 759.2 694.4 648.1 618.8 
598.7 575.6 552.4 524.7 493.8 462.9 432.1 396.6 365.7 333.3 304.0 274.7 242.3 206.8 169.7 125.0 78.7 30.9 0.0 0.0 
